Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01100 - Male threaded adaptor G-R
Bill of material
SO 01100-3/8 Z-3/8 K 246.1101.280
TYPE
Type
SO 01100-3/8 Z-3/8 K
MATNR
Mat.-Nr.
246.1101.280
G
Thread G
G3/8
R2
Thread R
R3/8
BAR
Working pressure (PN)
100 bar
SW
17 mm
L
29.5 mm
IK
i
11.5 mm
ZK
z
23.1 mm
EK
e
8.5 mm
KG
Weight kg/100
3.570
X1
Gewindelänge R
12.0 mm
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices