Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01100 - Male threaded adaptor G-R
Bill of material
SO 01100-1/2 Z-1/2 K 246.1101.504
TYPE
Type
SO 01100-1/2 Z-1/2 K
MATNR
Mat.-Nr.
246.1101.504
G
Thread G
G1/2
R2
Thread R
R1/2
BAR
Working pressure (PN)
64 bar
SW
22 mm
L
37.0 mm
IK
i
14.0 mm
ZK
z
28.8 mm
EK
e
12.0 mm
KG
Weight kg/100
6.260
X1
Gewindelänge R
16.0 mm
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices