Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01104 - Male threaded adaptor G with edge seal
Bill of material
SO 01104-1/8-1/4 246.1141.110
TYPE
Type
SO 01104-1/8-1/4
MATNR
Mat.-Nr.
246.1141.110
G
Thread G
G1/8
G2
Thread G
G1/4
BAR
Working pressure (PN)
125 bar
SW
19 mm
L
29.0 mm
IK
i
12.0
ZK
z
17.0 mm
EK
e
4.0 mm
KG
Weight kg/100
3.010
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices