Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01104 - Male threaded adaptor G with edge seal
Bill of material
SO 01104-1/4-3/8 246.1141.180
TYPE
Type
SO 01104-1/4-3/8
MATNR
Mat.-Nr.
246.1141.180
G
Thread G
G1/4
G2
Thread G
G3/8
BAR
Working pressure (PN)
125 bar
SW
22 mm
L
31.5 mm
IK
i
12.0
ZK
z
19.5 mm
EK
e
6.0 mm
KG
Weight kg/100
4.010
WERKSTOFF
Material
CW617N (brass)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices