Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01200 - Male adaptor G-G
Bill of material
SO 01200-1/4a-1/8i 246.1201.160
TYPE
Type
SO 01200-1/4a-1/8i
MATNR
Mat.-Nr.
246.1201.160
G
Thread G
G1/4
G2
Thread G2
G1/8
BAR
Working pressure (PN)
125 bar
SW
14 mm
L
24.0 mm
IK
i
10.0 mm
ZK
z
14.0 mm
EK
e
6.5 mm
KG
Weight kg/100
2.010
X1
Länge G
11.0 mm
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices