Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01200 - Male adaptor G-G
Bill of material
SO 01200-1/2a-1/2i 246.1201.504
TYPE
Type
SO 01200-1/2a-1/2i
MATNR
Mat.-Nr.
246.1201.504
G
Thread G
G1/2
G2
Thread G2
G1/2
BAR
Working pressure (PN)
64 bar
SW
27 mm
L
32.5 mm
IK
i
14.0 mm
ZK
z
18.5 mm
EK
e
12.5 mm
KG
Weight kg/100
7.860
X1
Länge G
14.0 mm
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices