Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01200 - Male adaptor G-G
Bill of material
SO 01200-3/4a-3/4i 246.1201.598
TYPE
Type
SO 01200-3/4a-3/4i
MATNR
Mat.-Nr.
246.1201.598
G
Thread G
G3/4
G2
Thread G2
G3/4
BAR
Working pressure (PN)
64 bar
SW
32 mm
L
36.5 mm
IK
i
17.0 mm
ZK
z
19.5 mm
EK
e
15.5 mm
KG
Weight kg/100
11.060
X1
Länge G
15.0 mm
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices