Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01500 - Panel mount male threaded adaptor G
Bill of material
SO 01500-1/4 246.1500.080
TYPE
Type
SO 01500-1/4
MATNR
Mat.-Nr.
246.1500.080
G
Thread G
G1/4
BAR
Working pressure (PN)
125 bar
SW
19 mm
L
38.0 mm
IK
i
22.0 mm
ZK
z
16.0 mm
EK
e
6.5 mm
KG
Weight kg/100
3.400
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices