Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 02000 - Elbow G
Bill of material
SO 02000-1/4 246.2000.080
TYPE
Type
SO 02000-1/4
MATNR
Mat.-Nr.
246.2000.080
G
Thread G
G1/4
BAR
Working pressure (PN)
125 bar
SW
11 mm
L
21.0 mm
IK
i
8.5 mm
EK
e
6.0 mm
KG
Weight kg/100
2.520
X1
Länge bis Gewinde
12.0 mm
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices