Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 02000 - Elbow G
Bill of material
SO 02000-3/8 246.2000.100
TYPE
Type
SO 02000-3/8
MATNR
Mat.-Nr.
246.2000.100
G
Thread G
G3/8
BAR
Working pressure (PN)
100 bar
SW
14 mm
L
22.0 mm
IK
i
9.5 mm
EK
e
8.5 mm
KG
Weight kg/100
3.740
X1
Länge bis Gewinde
12.5 mm
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices