Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 02000 - Elbow G
Bill of material
SO 02000-1/2-1/2 (14+15) 246.2000.140
TYPE
Type
SO 02000-1/2-1/2 (14+15)
MATNR
Mat.-Nr.
246.2000.140
G
Thread G
G1/2
BAR
Working pressure (PN)
64 bar
SW
19 mm
L
28.0 mm
IK
i
12.5 mm
EK
e
12.0 mm
KG
Weight kg/100
6.640
X1
Länge bis Gewinde
15.0 mm
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices