Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 02400 - Elbow G-R
Bill of material
SO 02400-1/8 z-1/8 k 246.2401.100
TYPE
Type
SO 02400-1/8 z-1/8 k
MATNR
Mat.-Nr.
246.2401.100
G
Thread G
G1/8
R2
Thread R
R1/8
BAR
Working pressure (PN)
125 bar
SW
10 mm
L
19.0 mm
IK
i
8.5 mm
ZK
z
13.5 mm
EK
4.0 mm
KG
Weight kg/100
1.700
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices