Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 02400 - Elbow G-R
Bill of material
SO 02400-3/8 z-1/2 k 246.2401.285
TYPE
Type
SO 02400-3/8 z-1/2 k
MATNR
Mat.-Nr.
246.2401.285
G
Thread G
G3/8
R2
Thread R
R1/2
BAR
Working pressure (PN)
100 bar
SW
19 mm
L
28.0 mm
IK
i
10.0 mm
ZK
z
19.0 mm
EK
8.0 mm
KG
Weight kg/100
6.700
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices