Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 02400 - Elbow G-R
Bill of material
SO 02400-1/2 z-1/4 k 246.2401.380
TYPE
Type
SO 02400-1/2 z-1/4 k
MATNR
Mat.-Nr.
246.2401.380
G
Thread G
G1/2
R2
Thread R
R1/4
BAR
Working pressure (PN)
64 bar
SW
17 mm
L
25.0 mm
IK
i
11.5 mm
ZK
z
16.0 mm
EK
7.0 mm
KG
Weight kg/100
5.900
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices