Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 02400 - Elbow G-R
Bill of material
SO 02400-3/4 z-1/2 k 246.2401.596
TYPE
Type
SO 02400-3/4 z-1/2 k
MATNR
Mat.-Nr.
246.2401.596
G
Thread G
G3/4
R2
Thread R
R1/2
BAR
Working pressure (PN)
64 bar
SW
22 mm
L
30.0 mm
IK
i
12.0 mm
ZK
z
19.0 mm
EK
14.0 mm
KG
Weight kg/100
10.600
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices