Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 02400 NPT - Elbow G-NPT
Bill of material
SO 02400-1/8 z-3/8 NPT 246.2402.120
TYPE
Type
SO 02400-1/8 z-3/8 NPT
MATNR
Mat.-Nr.
246.2402.120
G
Thread G
G1/8
RNPT2
Thread NPT
NPT3/8
BAR
Working pressure (PN)
125 bar
SW
14 mm
L
21.0 mm
IK
i
8.5 mm
ZK
z
16.0 mm
EK
e
4.0 mm
KG
Weight kg/100
3.900
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices