Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 02400 NPT - Elbow G-NPT
Bill of material
SO 02400-1/4 z-3/8 NPT 246.2402.180
TYPE
Type
SO 02400-1/4 z-3/8 NPT
MATNR
Mat.-Nr.
246.2402.180
G
Thread G
G1/4
RNPT2
Thread NPT
NPT3/8
BAR
Working pressure (PN)
125 bar
SW
14 mm
L
22.0 mm
IK
i
9.5 mm
ZK
z
16.0 mm
EK
e
6.0 mm
KG
Weight kg/100
4.200
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices