Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 03000 - T-piece G
Bill of material
SO 03000-1/8 246.3000.060
TYPE
Type
SO 03000-1/8
MATNR
Mat.-Nr.
246.3000.060
G
Thread G
1/8
BAR
Working pressure (PN)
125 bar
SW
10 mm
L
38.0 mm
IK
8.5 mm
ZK
19.0 mm
EK
4.0 mm
KG
Weight kg/100
2.200
X1
Länge bis Gewinde
11.0 mm
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices