Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 03000 - T-piece G
Bill of material
SO 03000-1/4 246.3000.080
TYPE
Type
SO 03000-1/4
MATNR
Mat.-Nr.
246.3000.080
G
Thread G
1/4
BAR
Working pressure (PN)
125 bar
SW
11 mm
L
42.0 mm
IK
9.0 mm
ZK
21.0 mm
EK
6.0 mm
KG
Weight kg/100
3.600
X1
Länge bis Gewinde
12.0 mm
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices