Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 03000 - T-piece G
Bill of material
SO 03000-1/2 246.3000.120
TYPE
Type
SO 03000-1/2
MATNR
Mat.-Nr.
246.3000.120
G
Thread G
1/2
BAR
Working pressure (PN)
100 bar
SW
19 mm
L
50.0 mm
IK
11.0 mm
ZK
25.0 mm
EK
11.0 mm
KG
Weight kg/100
9.300
X1
Länge bis Gewinde
15.0 mm
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices