Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 03000 - T-piece G
Bill of material
SO 03000-3/4 246.3000.170
TYPE
Type
SO 03000-3/4
MATNR
Mat.-Nr.
246.3000.170
G
Thread G
3/4
BAR
Working pressure (PN)
64 bar
SW
27 mm
L
64.0 mm
IK
13.0 mm
ZK
32.0 mm
EK
15.0 mm
KG
Weight kg/100
15.700
X1
Länge bis Gewinde
17.0 mm
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices