Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01011 - Straight union
Bill of material
SO 01011-5 248.1010.050
TYPE
Type
SO 01011-5
MATNR
Mat.-Nr.
248.1010.050
DK
5.00 mm
BAR
Working pressure (PN)
125 bar
SW
10 mm
G
Thread
G1/8
L1
22.5 mm
L2
14.0 mm
ZK
2.0 mm
EK
4.0 mm
KG
Weight kg/100
1.350 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices