Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01011 - Straight union
Bill of material
SO 01011-12,7 248.1010.127
TYPE
Type
SO 01011-12,7
MATNR
Mat.-Nr.
248.1010.127
DK
12.70 mm
BAR
Working pressure (PN)
100 bar
SW
22 mm
G
Thread
G1/2
L1
37.0 mm
L2
21.5 mm
ZK
2.4 mm
EK
11.0 mm
KG
Weight kg/100
9.620 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices