Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01011 - Straight union
Bill of material
SO 01011-14 248.1010.140
TYPE
Type
SO 01011-14
MATNR
Mat.-Nr.
248.1010.140
DK
14.00 mm
BAR
Working pressure (PN)
64 bar
SW
22 mm
G
Thread
G1/2
L1
42.0 mm
L2
25.0 mm
ZK
3.0 mm
EK
13.0 mm
KG
Weight kg/100
10.800 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices