Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01021 - Straight union
Bill of material
SO 01021-4 248.1020.040
TYPE
Type
SO 01021-4
MATNR
Mat.-Nr.
248.1020.040
DK
4.00 mm
BAR
Working pressure (PN)
125 bar
G
Thread G
G1/8
SW1
12 mm
SW2
12 mm
L
41.5 mm
ZK
28.0 mm
EK
4.5 mm
KG
kg/100
3.020
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices