Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01021 - Straight union
Bill of material
SO 01021-8 248.1020.080
TYPE
Type
SO 01021-8
MATNR
Mat.-Nr.
248.1020.080
DK
8.00 mm
BAR
Working pressure (PN)
125 bar
G
Thread G
G1/4
SW1
14 mm
SW2
14 mm
L
49.0 mm
ZK
30.5 mm
EK
6.5 mm
KG
kg/100
6.040
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices