Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01021 - Straight union
Bill of material
SO 01021-10 248.1020.100
TYPE
Type
SO 01021-10
MATNR
Mat.-Nr.
248.1020.100
DK
10.00 mm
BAR
Working pressure (PN)
100 bar
G
Thread G
G3/8
SW1
17 mm
SW2
17 mm
L
56.0 mm
ZK
32.0 mm
EK
8.5 mm
KG
kg/100
10.220
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices