Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01021 - Straight union
Bill of material
SO 01021-14 248.1020.140
TYPE
Type
SO 01021-14
MATNR
Mat.-Nr.
248.1020.140
DK
14.00 mm
BAR
Working pressure (PN)
64 bar
G
Thread G
G1/2
SW1
22 mm
SW2
22 mm
L
71.0 mm
ZK
39.0 mm
EK
12.0 mm
KG
kg/100
19.100
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices