Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01021 RED - Straight reduction union
Bill of material
SO 01021-10-8 248.1024.190
TYPE
Type
SO 01021-10-8
MATNR
Mat.-Nr.
248.1024.190
DK
10.00 mm
DK2
8.00 mm
BAR
Working pressure (PN)
100 bar
G1
Thread G
G3/8
G2
Thread G
G1/4
SW1
17 mm
SW2
14 mm
SW3
SW5
17 mm
L
53.0 mm
ZK
31.5 mm
EK
6.5 mm
KG
Weight kg/100
8.740 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices