Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01021 RED - Straight reduction union
Bill of material
SO 01021-15-10 248.1024.410
TYPE
Type
SO 01021-15-10
MATNR
Mat.-Nr.
248.1024.410
DK
15.00 mm
DK2
10.00 mm
BAR
Working pressure (PN)
64 bar
G1
Thread G
G1/2
G2
Thread G
G1/2
SW1
22 mm
SW2
19 mm
SW3
SW5
22 mm
L
63.5 mm
ZK
36.0 mm
EK
12.0 mm
KG
Weight kg/100
15.860 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices