Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01021 RED - Straight reduction union
Bill of material
SO 01021-15-12 248.1024.420
TYPE
Type
SO 01021-15-12
MATNR
Mat.-Nr.
248.1024.420
DK
15.00 mm
DK2
12.00 mm
BAR
Working pressure (PN)
64 bar
G1
Thread G
G1/2
G2
Thread G
G1/2
SW1
22 mm
SW2
19 mm
SW3
SW5
22 mm
L
68.0 mm
ZK
39.0 mm
EK
12.0 mm
KG
Weight kg/100
18.130 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices