Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01121 - Male adaptor union
Bill of material
SO 01121-5-1/4 248.1101.084
TYPE
Type
SO 01121-5-1/4
MATNR
Mat.-Nr.
248.1101.084
DK
5.00 mm
R
Thread R
R1/4
RX
13.157 mm
BAR
Working pressure (PN)
125 bar
G
Thread G
G1/8
GNDM
9.728 mm
SW1
12 mm
SW2
14 mm
L
36.0 mm
IK
8.0 mm
ZK
21.0 mm
EK
4.0 mm
KG
Weight kg/100
2.860 kg/100
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices