Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01121 - Male adaptor union
Bill of material
SO 01121-8-1/8 248.1101.160
TYPE
Type
SO 01121-8-1/8
MATNR
Mat.-Nr.
248.1101.160
DK
8.00 mm
R
Thread R
R1/8
RX
9.728 mm
BAR
Working pressure (PN)
125 bar
G
Thread G
G1/4
GNDM
13.157 mm
SW1
14 mm
SW2
14 mm
L
35.5 mm
IK
5.0 mm
ZK
21.0 mm
EK
5.0 mm
KG
Weight kg/100
3.880 kg/100
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices