Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01121 - Male adaptor union
Bill of material
SO 01121-10-3/8 248.1101.280
TYPE
Type
SO 01121-10-3/8
MATNR
Mat.-Nr.
248.1101.280
DK
10.00 mm
R
Thread R
R3/8
RX
16.662 mm
BAR
Working pressure (PN)
100 bar
G
Thread G
G3/8
GNDM
16.662 mm
SW1
17 mm
SW2
17 mm
L
42.5 mm
IK
8.0 mm
ZK
22.5 mm
EK
8.4 mm
KG
Weight kg/100
6.920 kg/100
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices