Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01121 - Male adaptor union
Bill of material
SO 01121-12,7-1/2 248.1101.434
TYPE
Type
SO 01121-12,7-1/2
MATNR
Mat.-Nr.
248.1101.434
DK
12.70 mm
R
Thread R
R1/2
RX
20.955 mm
BAR
Working pressure (PN)
100 bar
G
Thread G
G1/2
GNDM
20.955 mm
SW1
19 mm
SW2
22 mm
L
52.0 mm
IK
10.0 mm
ZK
28.5 mm
EK
12.0 mm
KG
Weight kg/100
12.960 kg/100
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices