Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01121 - Male adaptor union
Bill of material
SO 01121-15-3/8 248.1101.532
TYPE
Type
SO 01121-15-3/8
MATNR
Mat.-Nr.
248.1101.532
DK
15.00 mm
R
Thread R
R3/8
RX
16.662 mm
BAR
Working pressure (PN)
64 bar
G
Thread G
G1/2
GNDM
20.955 mm
SW1
22 mm
SW2
22 mm
L
50.5 mm
IK
8.0 mm
ZK
26.5 mm
EK
10.0 mm
KG
Weight kg/100
11.820 kg/100
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices