Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01121 NPT - Male adaptor union NPT
Bill of material
SO 01121-4-1/8 NPT 248.1102.060
TYPE
Type
SO 01121-4-1/8 NPT
MATNR
Mat.-Nr.
248.1102.060
DK
4.00 mm
RNPT
Thread NPT
NPT1/8
BAR
Working pressure (PN)
125 bar
G
Thread G
G1/8
SW1
12 mm
SW2
12 mm
L
33.0 mm
IK
7.0 mm
ZK
19.0 mm
EK
4.0 mm
KG
Weight kg/100
2.230 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices