Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01121 NPT - Male adaptor union NPT
Bill of material
SO 01121-6-1/2 NPT 248.1102.125
TYPE
Type
SO 01121-6-1/2 NPT
MATNR
Mat.-Nr.
248.1102.125
DK
6.00 mm
RNPT
Thread NPT
NPT1/2
BAR
Working pressure (PN)
125 bar
G
Thread G
G3/8
SW1
17 mm
SW2
22 mm
L
50.5 mm
IK
14.0 mm
ZK
25.5 mm
EK
5.0 mm
KG
Weight kg/100
9.840 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices