Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01121 NPT - Male adaptor union NPT
Bill of material
SO 01121-9,52-3/8 NPT 248.1102.235
TYPE
Type
SO 01121-9,52-3/8 NPT
MATNR
Mat.-Nr.
248.1102.235
DK
9.52 mm
RNPT
Thread NPT
NPT3/8
BAR
Working pressure (PN)
100 bar
G
Thread G
G3/8
SW1
17 mm
SW2
17 mm
L
44.5 mm
IK
10.0 mm
ZK
22.5 mm
EK
8.4 mm
KG
Weight kg/100
7.400 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices