Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01121 NPT - Male adaptor union NPT
Bill of material
SO 01121-12-1/2 NPT 248.1102.400
TYPE
Type
SO 01121-12-1/2 NPT
MATNR
Mat.-Nr.
248.1102.400
DK
12.00 mm
RNPT
Thread NPT
NPT1/2
BAR
Working pressure (PN)
100 bar
G
Thread G
G1/2
SW1
19 mm
SW2
22 mm
L
54.5 mm
IK
14.0 mm
ZK
27.5 mm
EK
12.0 mm
KG
Weight kg/100
12.790 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices