Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01124 - Male adaptor union with edge seal
Bill of material
SO 01124-4-1/8 248.1141.060
TYPE
Type
SO 01124-4-1/8
MATNR
Mat.-Nr.
248.1141.060
DK
4.00 mm
G
Thread G
G1/8
BAR
Working pressure (PN)
125 bar
G2
Thread G
G1/8
SW1
12 mm
SW2
14 mm
L
31.5 mm
D
14.5 mm
IK
8.0 mm
TK
1.0 mm
ZK
16.5 mm
EK
4.0 mm
KG
Weight kg/100
2.310 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
DOWNLOAD
Download
PICT mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices