Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01124 - Male adaptor union with edge seal
Bill of material
SO 01124-6,35-1/4 248.1141.140
TYPE
Type
SO 01124-6,35-1/4
MATNR
Mat.-Nr.
248.1141.140
DK
6.35 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
125 bar
G2
Thread G
G1/8
SW1
12 mm
SW2
19 mm
L
39.0 mm
D
18.5 mm
IK
12.0 mm
TK
1.5 mm
ZK
18.0 mm
EK
4.0 mm
KG
Weight kg/100
4.050 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
DOWNLOAD
Download
PICT mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices