Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01124 - Male adaptor union with edge seal
Bill of material
SO 01124-8-3/8 248.1141.180
TYPE
Type
SO 01124-8-3/8
MATNR
Mat.-Nr.
248.1141.180
DK
8.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
125 bar
G2
Thread G
G1/4
SW1
14 mm
SW2
22 mm
L
43.5 mm
D
22.5 mm
IK
12.0 mm
TK
2.0 mm
ZK
20.5 mm
EK
6.0 mm
KG
Weight kg/100
7.030 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
DOWNLOAD
Download
PICT mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices