Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01124 - Male adaptor union with edge seal
Bill of material
SO 01124-10-3/8 248.1141.280
TYPE
Type
SO 01124-10-3/8
MATNR
Mat.-Nr.
248.1141.280
DK
10.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
100 bar
G2
Thread G
G3/8
SW1
17 mm
SW2
22 mm
L
45.0 mm
D
22.5 mm
IK
12.0 mm
TK
2.0 mm
ZK
21.0 mm
EK
7.0 mm
KG
Weight kg/100
8.870 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
DOWNLOAD
Download
PICT mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices