Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01124 - Male adaptor union with edge seal
Bill of material
SO 01124-12-1/4 248.1141.380
TYPE
Type
SO 01124-12-1/4
MATNR
Mat.-Nr.
248.1141.380
DK
12.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
100 bar
G2
Thread G
G1/2
SW1
19 mm
SW2
22 mm
L
49.0 mm
D
22.5 mm
IK
12.0 mm
TK
1.5 mm
ZK
23.5 mm
EK
7.0 mm
KG
Weight kg/100
11.930 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
DOWNLOAD
Download
PICT mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices