Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01124 - Male adaptor union with edge seal
Bill of material
SO 01124-12-1/2 248.1141.400
TYPE
Type
SO 01124-12-1/2
MATNR
Mat.-Nr.
248.1141.400
DK
12.00 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
100 bar
G2
Thread G
G1/2
SW1
19 mm
SW2
27 mm
L
52.5 mm
D
27.0 mm
IK
14.0 mm
TK
2.5 mm
ZK
25.0 mm
EK
12.0 mm
KG
Weight kg/100
14.190 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
DOWNLOAD
Download
PICT mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices