Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01124 METR - Male adaptor union METR with edge seal
Bill of material
SO 01124-12-M16x1.5 248.1143.330
TYPE
Type
SO 01124-12-M16x1.5
MATNR
Mat.-Nr.
248.1143.330
DK
12.00 mm
MZK
Thread M
M16x1.5
BAR
Working pressure (PN)
100 bar
G
Thread G
G1/2
SW1
19 mm
SW2
22 mm
L
49.5 mm
D
21.5 mm
IK
12.0 mm
TK
1.5 mm
ZK
24.0 mm
EK
9.0 mm
KG
Weight kg/100
12.030
WERKSTOFF
Werkstoff
CW617N (Messing)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices