Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01124 METR - Male adaptor union METR with edge seal
Bill of material
SO 01124-12.7-M22x1.5 248.1143.358
TYPE
Type
SO 01124-12.7-M22x1.5
MATNR
Mat.-Nr.
248.1143.358
DK
12.70 mm
MZK
Thread M
M22x1.5
BAR
Working pressure (PN)
100 bar
G
Thread G
G1/2
SW1
22 mm
SW2
27 mm
L
53.5 mm
D
28.0 mm
IK
14.0 mm
TK
2.5 mm
ZK
25.0 mm
EK
9.0 mm
KG
Weight kg/100
15.020
WERKSTOFF
Werkstoff
CW617N (Messing)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices