Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01221 - Female adaptor union
Bill of material
SO 01221-12,7-1/2 248.1201.434
TYPE
Type
SO 01221-12,7-1/2
MATNR
Mat.-Nr.
248.1201.434
DK
12.70 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
100 bar
G2
Thread G
G1/2
SW1
22 mm
SW2
27 mm
L
48.0 mm
IK
14.0 mm
ZK
19.5 mm
EK
12.5 mm
KG
Weight kg/100
13.940 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices