Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 01421 - Adaptor union with soldering nipple
Bill of material
SO 01421-6 248.1400.100
TYPE
Type
SO 01421-6
MATNR
Mat.-Nr.
248.1400.100
DK
6.00 mm
BAR
Working pressure (PN)
125 bar
G
Thread G
G1/8
SW1
12 mm
SW2
12 mm
L
24.0 mm
FK
6.0 mm
XK
3.0 mm
ZK
17.0 mm
EK
4.0 mm
KG
Weight kg/100
1.960 kg
WERKSTOFF
Werkstoff
CW617N (Messing)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices